How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AF: | 0.38 |
| AE2: | 0.63 | AA: | 14 |
| U: | 1.25 in | P: | 3.69 in |
| D: | 4.5 | AB: | 6.38 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AG: | 8.5 |
| BD: | 9 | I: | 6.1 in |
| G: | 3.26 | BF: | 0.53 |
| L1: | 12.9 in | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 7.25 |
| L: | 9.57 in | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Bore Code: | 27 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 14.1 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

