How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 1.25 in |
| BD: | 9 | T: | 1.688 |
| H: | 0.53 in | AG: | 8.5 |
| L: | 9.57 in | I: | 6.1 in |
| L1: | 12.9 in | BE1: | 0.5 in |
| LL: | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | AA: | 14 |
| D: | 4.5 | BF: | 0.53 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AJ: | 7.25 |
| AF: | 0.38 | AB: | 6.38 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Bore Code: | 27 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

