How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AK: | 8.5 |
| AA: | 14 | G: | 3.26 |
| AE2: | 0.63 | V: | 2.75 in |
| I: | 6.1 in | BF: | 0.53 |
| H: | 0.53 in | T: | 1.688 |
| AF: | 0.38 | AG: | 8.5 |
| L1: | 13.46 in | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 4.5 | L: | 9.57 in |
| LL: | 4.25 in | P: | 3.69 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 250TC | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

