How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.688 |
| AF: | 0.38 | AE2: | 0.63 |
| LL: | 4.25 in | AB: | 6.38 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BD: | 9 |
| BE1: | 0.5 in | AG: | 8.5 |
| U: | 1.25 in | BF: | 0.53 |
| V: | 2.75 in | L1: | 13.46 in |
| H: | 0.53 in | D: | 4.5 |
| AK: | 8.5 | G: | 3.26 |
| I: | 6.1 in | AJ: | 7.25 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 100:1 | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 1.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

