How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 6.1 in |
| V: | 2.75 in | H: | 0.53 in |
| D: | 4.5 | AA: | 14 |
| AK: | 8.5 | L1: | 13.46 in |
| AE2: | 0.63 | U: | 1.25 in |
| BF: | 0.53 | T: | 1.688 |
| G: | 3.26 | BD: | 9 |
| AG: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | AB: | 6.38 |
| LL: | 4.25 in | AF: | 0.38 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output RPM: | 70 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Ratio: | 25:1 |
| Bore Code: | 27 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.24 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

