How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | P: | 3.69 in |
| AA: | 14 | AE2: | 0.63 |
| BF: | 0.53 | G: | 3.26 |
| I: | 6.1 in | T: | 1.688 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| U: | 1.25 in | D: | 4.5 |
| L: | 9.57 in | H: | 0.53 in |
| AK: | 8.5 | LL: | 4.25 in |
| AB: | 6.38 | AF: | 0.38 |
| AG: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.23 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.688 in |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Gear Type: | Worm | Series Code: | OE |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

