How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| AA: | 14 | I: | 6.1 in |
| BF: | 0.53 | G: | 3.26 |
| T: | 1.688 | H: | 0.53 in |
| D: | 4.5 | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AE2: | 0.63 |
| V: | 2.75 in | L: | 9.57 in |
| L1: | 13.46 in | LL: | 4.25 in |
| AG: | 8.5 | U: | 1.25 in |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 4.25 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

