How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 1.688 |
| AA: | 14 | AB: | 6.38 |
| LL: | 4.25 in | D: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| I: | 6.1 in | AK: | 8.5 |
| AJ: | 7.25 | U: | 1.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | V: | 2.75 in |
| L1: | 13.46 in | L: | 9.57 in |
| AE2: | 0.63 | G: | 3.26 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Ratio Range: | 40:1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output Diameter (in): | 1.688 in |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

