How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| T: | 1.688 | AE2: | 0.63 |
| P: | 3.69 in | BD: | 9 |
| L: | 9.57 in | L1: | 13.46 in |
| BF: | 0.53 | AF: | 0.38 |
| G: | 3.26 | AB: | 6.38 |
| U: | 1.25 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AA: | 14 | V: | 2.75 in |
| I: | 6.1 in | BE1: | 0.5 in |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.688 in |
| Output RPM: | 339 | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 27 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 15.5 | Motor Frame Size: | 250TC |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

