How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE2: | 0.63 |
| U: | 1.25 in | G: | 3.26 |
| BD: | 9 | I: | 6.1 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AB: | 6.38 |
| L: | 9.57 in | AF: | 0.38 |
| AA: | 14 | P: | 3.69 in |
| T: | 1.688 | LL: | 4.25 in |
| L1: | 13.46 in | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 2.75 in | D: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

