How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | L1: | 13.46 in |
| AJ: | 7.25 | G: | 3.26 |
| P: | 3.69 in | BF: | 0.53 |
| V: | 2.75 in | T: | 1.688 |
| H: | 0.53 in | AB: | 6.38 |
| BD: | 9 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AF: | 0.38 | BE1: | 0.5 in |
| D: | 4.5 | I: | 6.1 in |
| AE2: | 0.63 | AK: | 8.5 |
| U: | 1.25 in | L: | 9.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 29.2 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

