How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | BD: | 9 |
| G: | 3.26 | AJ: | 7.25 |
| AF: | 0.38 | AA: | 14 |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | V: | 2.75 in |
| L1: | 13.46 in | P: | 3.69 in |
| BF: | 0.53 | AG: | 8.5 |
| AE2: | 0.63 | U: | 1.25 in |
| D: | 4.5 | T: | 1.688 |
| LL: | 4.25 in | AB: | 6.38 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.79 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio: | 80:1 |
| Output RPM: | 21.9 | Bore Code: | 27 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

