How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| I: | 6.1 in | AJ: | 5.88 |
| LM: | 11.81 | D: | 4.5 |
| LL: | 4.25 in | G: | 3.26 |
| V: | 2.75 in | AF: | 0.38 |
| AK: | 4.5 | H: | 0.53 in |
| L: | 9.57 in | BD: | 5.88 |
| AG: | 8.5 | BE: | 0.38 in |
| U: | 1.25 in | AA: | 14 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| T: | 1.688 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 12.9 |
| Service Factor: | 1 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

