How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.63 |
| LL: | 4.25 in | AB: | 6.38 |
| BE: | 0.38 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| V: | 2.75 in | BD: | 5.88 |
| AA: | 14 | AG: | 8.5 |
| H: | 0.53 in | G: | 3.26 |
| AK: | 4.5 | LM: | 11.81 |
| U: | 1.25 in | D: | 4.5 |
| I: | 6.1 in | AJ: | 5.88 |
| T: | 1.688 | L: | 9.57 in |
Technical Specifications
| Ratio: | 10:1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Bore Code: | 27 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 12.9 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 175 | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

