How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 6.1 in | LM: | 11.81 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | U: | 1.25 in |
| D: | 4.5 | AA: | 14 |
| AE2: | 0.63 | H: | 0.53 in |
| AG: | 8.5 | T: | 1.688 |
| AB: | 6.38 | L: | 9.57 in |
| AK: | 4.5 | G: | 3.26 |
| AF: | 0.38 | V: | 2.75 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.2 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.688 in |
| Ratio: | 100:1 | Bore Code: | 27 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YFC | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

