How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.63 |
| AK: | 4.5 | BE: | 0.38 in |
| L: | 9.57 in | AG: | 8.5 |
| AJ: | 5.88 | P: | 3.69 in |
| BD: | 5.88 | U: | 1.25 in |
| I: | 6.1 in | T: | 1.688 |
| AA: | 14 | LM: | 11.81 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | LL: | 4.25 in |
| G: | 3.26 | AB: | 6.38 |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.2 | Gear Type: | Worm |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

