How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.688 |
| H: | 0.53 in | D: | 4.5 |
| AB: | 6.38 | AJ: | 5.88 |
| BD: | 5.88 | AE2: | 0.63 |
| AF: | 0.38 | G: | 3.26 |
| AK: | 4.5 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AG: | 8.5 | LL: | 4.25 in |
| AA: | 14 | L: | 9.57 in |
| P: | 3.69 in | I: | 6.1 in |
| V: | 2.75 in | U: | 1.25 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 117 |
| Model Code: | 42YFC | Ratio Range: | 15:1 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 9.3 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

