How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| AA: | 14 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | LM: | 11.81 |
| AG: | 8.5 | AB: | 6.38 |
| D: | 4.5 | L: | 9.57 in |
| P: | 3.69 in | T: | 1.688 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| G: | 3.26 | LL: | 4.25 in |
| U: | 1.25 in | AF: | 0.38 |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Bore Code: | 27 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

