How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AK: | 4.5 |
| I: | 6.1 in | AB: | 6.38 |
| AE2: | 0.63 | P: | 3.69 in |
| AF: | 0.38 | H: | 0.53 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| LM: | 11.81 | AG: | 8.5 |
| G: | 3.26 | T: | 1.688 |
| V: | 2.75 in | BF: | 0.41 |
| AJ: | 5.88 | LL: | 4.25 in |
| L: | 9.57 in | D: | 4.5 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 9.3 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

