How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AK: | 4.5 |
| BF: | 0.41 | T: | 1.688 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BE: | 0.38 in |
| I: | 6.1 in | L: | 9.57 in |
| AE2: | 0.63 | LM: | 11.81 |
| AB: | 6.38 | AG: | 8.5 |
| LL: | 4.25 in | U: | 1.25 in |
| D: | 4.5 | AA: | 14 |
| H: | 0.53 in | BD: | 5.88 |
| G: | 3.26 | AF: | 0.38 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Service Factor: | 1 | Model Code: | 42YFC |
| Output RPM: | 87.5 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Direction: | 1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

