How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 4.5 |
| BF: | 0.41 | AB: | 6.38 |
| L: | 9.57 in | V: | 2.75 in |
| LL: | 4.25 in | LM: | 11.81 |
| BE: | 0.38 in | P: | 3.69 in |
| AE2: | 0.63 | AF: | 0.38 |
| AK: | 4.5 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1.688 | I: | 6.1 in |
| U: | 1.25 in | AA: | 14 |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 27 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

