How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.38 | BF: | 0.41 |
| L: | 9.57 in | H: | 0.53 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | LL: | 4.25 in |
| AJ: | 5.88 | AG: | 8.5 |
| AA: | 14 | BD: | 5.88 |
| V: | 2.75 in | P: | 3.69 in |
| G: | 3.26 | AE2: | 0.63 |
| D: | 4.5 | LM: | 11.81 |
| I: | 6.1 in | T: | 1.688 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.23 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Bore Code: | 27 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

