How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AJ: | 5.88 |
| AA: | 14 | AK: | 4.5 |
| T: | 1.688 | H: | 0.53 in |
| I: | 6.1 in | BF: | 0.41 |
| P: | 3.69 in | V: | 2.75 in |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.63 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AF: | 0.38 | LL: | 4.25 in |
| AG: | 8.5 | L: | 9.57 in |
| G: | 3.26 | LM: | 11.81 |
Technical Specifications
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Assembly: | YFC-1 | Ratio: | 30:1 |
| Bore Code: | 27 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 5.23 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

