How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AJ: | 5.88 |
| AA: | 14 | AE2: | 0.63 |
| L: | 9.57 in | LM: | 11.81 |
| G: | 3.26 | AG: | 8.5 |
| BD: | 5.88 | AB: | 6.38 |
| AK: | 4.5 | V: | 2.75 in |
| T: | 1.688 | AF: | 0.38 |
| U: | 1.25 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| H: | 0.53 in | LL: | 4.25 in |
| P: | 3.69 in | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 43.8 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

