How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | H: | 0.53 in |
| L: | 9.57 in | BD: | 5.88 |
| LL: | 4.25 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| LM: | 11.81 | D: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 2.75 in | I: | 6.1 in |
| AE2: | 0.63 | T: | 1.688 |
| AK: | 4.5 | AB: | 6.38 |
| U: | 1.25 in | P: | 3.69 in |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Bore Code: | 27 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Model Code: | 42YFC | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

