How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | P: | 3.69 in |
| AA: | 14 | AG: | 8.5 |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| BE: | 0.38 in | U: | 1.25 in |
| AF: | 0.38 | LL: | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| LM: | 11.81 | T: | 1.688 |
| I: | 6.1 in | AJ: | 5.88 |
| AK: | 4.5 | L: | 9.57 in |
| V: | 2.75 in | D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 42YFC | Output RPM: | 339 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Bore Code: | 27 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

