How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | I: | 6.1 in |
| BF: | 0.41 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| G: | 3.26 | AA: | 14 |
| BE: | 0.38 in | T: | 1.688 |
| AK: | 4.5 | V: | 2.75 in |
| BD: | 5.88 | AG: | 8.5 |
| AE2: | 0.63 | H: | 0.53 in |
| AF: | 0.38 | P: | 3.69 in |
| LM: | 11.81 | D: | 4.5 |
| AJ: | 5.88 | U: | 1.25 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 3.39 |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

