How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.5 |
| U: | 1.25 in | BD: | 5.88 |
| V: | 2.75 in | G: | 3.26 |
| LM: | 11.81 | L: | 9.57 in |
| AE2: | 0.63 | T: | 1.688 |
| BE: | 0.38 in | AG: | 8.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | LL: | 4.25 in |
| AA: | 14 | AF: | 0.38 |
| H: | 0.53 in | I: | 6.1 in |
| BF: | 0.41 | AB: | 6.38 |
Technical Specifications
| Model Code: | 42YFC | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

