How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LM: | 11.81 |
| LL: | 4.25 in | AB: | 6.38 |
| AA: | 14 | AK: | 4.5 |
| BD: | 5.88 | I: | 6.1 in |
| AE2: | 0.63 | L: | 9.57 in |
| D: | 4.5 | AG: | 8.5 |
| AJ: | 5.88 | V: | 2.75 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | T: | 1.688 |
| U: | 1.25 in | AF: | 0.38 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 60:1 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.688 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 2.7 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

