How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 3.69 in |
| AK: | 4.5 | AE2: | 0.63 |
| T: | 1.688 | I: | 6.1 in |
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 9.57 in | AF: | 0.38 |
| D: | 4.5 | LM: | 11.81 |
| AB: | 6.38 | AG: | 8.5 |
| AA: | 14 | H: | 0.53 in |
| LL: | 4.25 in | BD: | 5.88 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.7 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

