How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | H: | 0.53 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | BD: | 5.88 |
| AK: | 4.5 | V: | 2.75 in |
| AF: | 0.38 | L: | 9.57 in |
| LM: | 11.81 | AA: | 14 |
| AB: | 6.38 | I: | 6.1 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 4.5 | LL: | 4.25 in |
| G: | 3.26 | P: | 3.69 in |
| BF: | 0.41 | AE2: | 0.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.7 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Bore Code: | 27 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

