How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | I: | 6.1 in |
| BD: | 5.88 | P: | 3.69 in |
| U: | 1.25 in | G: | 3.26 |
| AK: | 4.5 | D: | 4.5 |
| AB: | 6.38 | BF: | 0.41 |
| L: | 9.57 in | AJ: | 5.88 |
| AF: | 0.38 | LM: | 11.81 |
| BE: | 0.38 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | AE2: | 0.63 |
| V: | 2.75 in | T: | 1.75 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 4.25 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 12.9 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

