How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.5 |
| V: | 2.75 in | AA: | 14 |
| AF: | 0.38 | BD: | 5.88 |
| U: | 1.25 in | AB: | 6.38 |
| T: | 1.75 | BE: | 0.38 in |
| AE2: | 0.63 | G: | 3.26 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| LM: | 11.81 | LL: | 4.25 in |
| AK: | 4.5 | I: | 6.1 in |
| AJ: | 5.88 | P: | 3.69 in |
| BF: | 0.41 | AG: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 12.9 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 28 |
| Ratio: | 10:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

