How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 3.69 in |
| BE: | 0.38 in | LL: | 4.25 in |
| LM: | 11.81 | H: | 0.53 in |
| AG: | 8.5 | AA: | 14 |
| D: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AE2: | 0.63 | V: | 2.75 in |
| I: | 6.1 in | AF: | 0.38 |
| T: | 1.75 | U: | 1.25 in |
| AB: | 6.38 | BF: | 0.41 |
| BD: | 5.88 | L: | 9.57 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 1.2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

