How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.75 |
| AJ: | 5.88 | P: | 3.69 in |
| V: | 2.75 in | AA: | 14 |
| AF: | 0.38 | AB: | 6.38 |
| BD: | 5.88 | G: | 3.26 |
| I: | 6.1 in | U: | 1.25 in |
| L: | 9.57 in | BF: | 0.41 |
| BE: | 0.38 in | LL: | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 9.3 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

