How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.5 |
| P: | 3.69 in | G: | 3.26 |
| LM: | 11.81 | BE: | 0.38 in |
| AF: | 0.38 | AJ: | 5.88 |
| AB: | 6.38 | AE2: | 0.63 |
| AK: | 4.5 | V: | 2.75 in |
| I: | 6.1 in | AG: | 8.5 |
| T: | 1.75 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| BD: | 5.88 | LL: | 4.25 in |
| U: | 1.25 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.59 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

