How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 4.25 in |
| LM: | 11.81 | AB: | 6.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 8.5 | D: | 4.5 |
| P: | 3.69 in | U: | 1.25 in |
| T: | 1.75 | BF: | 0.41 |
| AE2: | 0.63 | V: | 2.75 in |
| L: | 9.57 in | G: | 3.26 |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

