How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AF: | 0.38 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | G: | 3.26 |
| V: | 2.75 in | BF: | 0.41 |
| U: | 1.25 in | AG: | 8.5 |
| I: | 6.1 in | D: | 4.5 |
| AA: | 14 | AB: | 6.38 |
| AK: | 4.5 | BE: | 0.38 in |
| LL: | 4.25 in | H: | 0.53 in |
| LM: | 11.81 | AE2: | 0.63 |
| L: | 9.57 in | T: | 1.75 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.23 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

