How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BD: | 5.88 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.63 | P: | 3.69 in |
| AK: | 4.5 | LL: | 4.25 in |
| L: | 9.57 in | V: | 2.75 in |
| BF: | 0.41 | H: | 0.53 in |
| G: | 3.26 | LM: | 11.81 |
| D: | 4.5 | U: | 1.25 in |
| I: | 6.1 in | T: | 1.75 |
| AB: | 6.38 | AG: | 8.5 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.75 in | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

