How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.63 |
| I: | 6.1 in | AK: | 4.5 |
| LL: | 4.25 in | AA: | 14 |
| U: | 1.25 in | D: | 4.5 |
| P: | 3.69 in | BE: | 0.38 in |
| LM: | 11.81 | BF: | 0.41 |
| G: | 3.26 | T: | 1.75 |
| L: | 9.57 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AB: | 6.38 | AJ: | 5.88 |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.2 | Input Diameter (in): | 1.25 in |
| Bore Code: | 28 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

