How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | U: | 1.25 in |
| D: | 4.5 | AE2: | 0.63 |
| AJ: | 5.88 | LM: | 11.81 |
| G: | 3.26 | AG: | 8.5 |
| AK: | 4.5 | P: | 3.69 in |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | L: | 9.57 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | V: | 2.75 in |
| I: | 6.1 in | H: | 0.53 in |
| LL: | 4.25 in | T: | 1.75 |
Technical Specifications
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.75 in | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

