How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AF: | 0.38 | U: | 1.25 in |
| AG: | 8.5 | AK: | 4.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| D: | 4.5 | T: | 1.75 |
| I: | 6.1 in | P: | 3.69 in |
| BD: | 5.88 | L: | 9.57 in |
| BE: | 0.38 in | V: | 2.75 in |
| G: | 3.26 | H: | 0.53 in |
| AB: | 6.38 | AA: | 14 |
| LM: | 11.81 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Series Code: | OE | Ratio: | 5:1 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Model Code: | 42YFC |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.75 in | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

