How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | U: | 1.25 in |
| LM: | 11.81 | BE: | 0.38 in |
| BF: | 0.41 | AB: | 6.38 |
| G: | 3.26 | AJ: | 5.88 |
| I: | 6.1 in | L: | 9.57 in |
| T: | 1.75 | D: | 4.5 |
| AG: | 8.5 | V: | 2.75 in |
| AK: | 4.5 | AA: | 14 |
| LL: | 4.25 in | AF: | 0.38 |
| BD: | 5.88 | P: | 3.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Bore Code: | 28 | Assembly: | YFC-1 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.75 in | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

