How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| H: | 0.53 in | AB: | 6.38 |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1.75 | BD: | 5.88 |
| LL: | 4.25 in | U: | 1.25 in |
| LM: | 11.81 | AJ: | 5.88 |
| AE2: | 0.63 | I: | 6.1 in |
| V: | 2.75 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AF: | 0.38 | AA: | 14 |
| D: | 4.5 | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.7 | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

