How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.63 |
| H: | 0.53 in | BD: | 5.88 |
| L: | 9.57 in | BE: | 0.38 in |
| AB: | 6.38 | AK: | 4.5 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
| D: | 4.5 | LL: | 4.25 in |
| I: | 6.1 in | T: | 1.75 |
| AA: | 14 | G: | 3.26 |
| AF: | 0.38 | V: | 2.75 in |
| BF: | 0.41 | AG: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

