How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | L: | 9.57 in |
| AA: | 14 | U: | 1.25 in |
| LM: | 11.81 | G: | 3.26 |
| D: | 4.5 | AK: | 4.5 |
| AF: | 0.38 | T: | 1.75 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | AJ: | 5.88 |
| BD: | 5.88 | P: | 3.69 in |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 8.5 | I: | 6.1 in |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 1.79 |
| Input Diameter (in): | 1.25 in | Bore Code: | 28 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

