How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| U: | 1.25 in | G: | 3.26 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | L: | 9.57 in |
| P: | 3.69 in | BF: | 0.41 |
| AG: | 8.5 | AJ: | 5.88 |
| V: | 2.75 in | AK: | 4.5 |
| AE2: | 0.63 | T: | 1.75 |
| AA: | 14 | BE: | 0.38 in |
| BD: | 5.88 | LM: | 11.81 |
| AB: | 6.38 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 28 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Ratio: | 80:1 |
| Center Distance (in): | 4.25 | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Output RPM: | 21.9 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

