How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 4.5 |
| AF: | 0.38 | P: | 3.69 in |
| AB: | 6.38 | LM: | 11.81 |
| AA: | 14 | L: | 9.57 in |
| U: | 1.25 in | BD: | 5.88 |
| V: | 2.75 in | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| H: | 0.53 in | G: | 3.26 |
| I: | 6.1 in | BE: | 0.38 in |
| AG: | 8.5 | T: | 1.75 |
Technical Specifications
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.79 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Ratio Range: | 80:1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

