How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BD: | 9 |
| LL: | 4.25 in | I: | 6.1 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AE2: | 0.63 | L1: | 12.9 in |
| AF: | 0.38 | AB: | 6.38 |
| AA: | 14 | D: | 4.5 |
| AG: | 8.5 | P: | 3.69 in |
| T: | 1.75 | H: | 0.53 in |
| G: | 3.26 | AJ: | 7.25 |
| U: | 1.25 in | L: | 9.57 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 12.9 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Ratio: | 10:1 |
| Output RPM: | 175 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

