How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 4.25 in |
| V: | 2.75 in | D: | 4.5 |
| U: | 1.25 in | L: | 9.57 in |
| AK: | 8.5 | BD: | 9 |
| G: | 3.26 | T: | 1.75 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | L1: | 12.9 in |
| AJ: | 7.25 | AA: | 14 |
| I: | 6.1 in | BE1: | 0.5 in |
| P: | 3.69 in | AF: | 0.38 |
| AE2: | 0.63 | AB: | 6.38 |
Technical Specifications
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

